Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ESC080

ESC080 Auxiliary contact 6A,  1NO+1NC

ESC080

Auxiliary contact 6A, 1NO+1NC

Art No.:ESC080
prt.
EAN No.:

3250612401895

Pack qty.:1 prt.
Technical Characteristics
Rated operational voltage Ue:230 V
Rated insulation voltage:240 V
Rated impulse withstand voltage:4 kV
Acceptable current rating with AC1:6 A
Rating:6 A
Total power loss under IN:0,1 W
Electric endurance in number of cycles:30000
Number of mechanical operations:1000000
Depth of installed product:60 mm
Height of installed product:83 mm
Width of installed product:11 mm
Max cable connect. cross section (flexible) for control:1 to 6 mm²
Connection cross-section of the control cable solid:1 to 10 mm²
Connection cross-sect. rigid cable:1 / 6mm²
Connection cross-sect. flexible conductor:1 / 6mm²
Type of connection:with screw
Number of contacts:2
Type of contacts:1NC+1NO
European directive WEEE:concerned
Protection class:isol.class II
Storage temperature:-40 to 80 °C
  • ESC080
    ESC080 Auxiliary contact 6A,  1NO+1NC
    ESC080
  • ESC080 Auxiliary contact 6A,  1NO+1NC
All data is subject to errors and technical modifications.