Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ESC002

ESC002 Sealing cover for 2M contactor

ESC002

Sealing cover for 2M contactor

Art No.:ESC002
prt.
EAN No.:

3250612401918

Pack qty.:10 prt.
Technical Characteristics
Rated operational voltage Ue:250 V
Rated insulation voltage:250 V
Acceptable current rating with AC1:5 A
Rating:5 A
Total power loss under IN:0,4 W
Depth of installed product:60 mm
Height of installed product:83 mm
Width of installed product:9 mm
Connection cross-sect. rigid cable:1,5 / 10mm²
Connection cross-sect. flexible conductor:1 / 6mm²
Type of connection:with screw
Number of contacts:2
Type of contacts:1NC+1NO
European directive WEEE:not concerned
Storage temperature:-25 to 80 °C
  • ESC002
    ESC002 Sealing cover for 2M contactor
    ESC002
  • ESC002 Sealing cover for 2M contactor
All data is subject to errors and technical modifications.