Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SU213

SU213 Bell 230V

SU213
SU213 Bell 230V

Bell 230V

Art No.:SU213
prt.
EAN No.:

3250615712134

Pack qty.:12 prt.
Technical Characteristics
Frequency:50/60 Hz
Rated operational voltage Ue:230 V
Operating current:0,03 A
Power consumed:6,5 VA
Total power loss under IN:6,5 W
Depth of installed product:65 mm
Height of installed product:80 mm
Width of installed product:18 mm
Connection cross-sect. rigid cable:6mm²
Connection cross-sect. flexible conductor:4mm²
Noise level:85 dB
European directive WEEE:concerned
Storage temperature:-25 to 60 °C
  • SU213
    SU213 Bell 230V
    SU213
  • SU213
    No picture available
All data is subject to errors and technical modifications.