Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

quadro5, boards and enclosures

Product Filters

Height of installed product:Width of installed product:  

Boards with plinths depth 260 mm

FM107 Fl. st. encl., Quadro5, 1710x400x260 mm
FM107
Art No.  Description Pack qty. 
FM107Fl. st. encl., Quadro5, 1710x400x260 mm1 prt.
prt.
FM108Fl. st. encl., Quadro5, 1860x400x260 mm1 prt.
prt.
FM109Fl. st. encl., Quadro5, 2010x400x260mm1 prt.
prt.
FM207Fl. st. encl., Quadro5, 1710x700x260 mm1 prt.
prt.
FM208Fl. st. encl., Quadro5, 1860x700x260 mm1 prt.
prt.
FM209Fl. st. encl., Quadro5, 2010x700x260 mm1 prt.
prt.
FM307Fl. st. encl., Quadro5, 1710x900x260 mm1 prt.
prt.
FM308Fl. st. encl., Quadro5, 1860x900x260 mm1 prt.
prt.
FM309Fl. st. encl., Quadro5, 2010x900x260 mm1 prt.
prt.

Boards with plinths depth 400 mm

FM119 Fl. st. encl., Quadro5, 2010x400x400 mm
FM119
Art No.  Description Pack qty. 
FM117Fl. st. encl., Quadro5, 1710x400x400 mm1 prt.
prt.
FM118Fl. st. encl., Quadro5, 1860x400x400 mm1 prt.
prt.
FM119Fl. st. encl., Quadro5, 2010x400x400 mm1 prt.
prt.
FM217Fl. st. encl., Quadro5, 1710x700x400 mm1 prt.
prt.
FM218Fl. st. encl., Quadro5, 1860x700x400 mm1 prt.
prt.
FM219Fl. st. encl., Quadro5, 2010x700x400 mm1 prt.
prt.
FM317Fl. st. encl., Quadro5, 1710x900x400 mm1 prt.
prt.
FM318Fl. st. encl., Quadro5, 1860x900x400 mm1 prt.
prt.
FM319Fl. st. encl., Quadro5, 2010x900x400 mm1 prt.
prt.

Sides depth 260mm

FM409 Couple side panels Quadro5 H2100 D260mm
FM409
Art No.  Description Pack qty. 
FM407Couple side panels Quadro5 H1710 D260mm1 prt.
prt.
FM408Couple side panels Quadro5 H1860 D260mm1 prt.
prt.
FM409Couple side panels Quadro5 H2100 D260mm1 prt.
prt.

Sides depth 400mm

FM417 Couple side panels Quadro5 H1710 D400mm
FM417
Art No.  Description Pack qty. 
FM417Couple side panels Quadro5 H1710 D400mm1 prt.
prt.
FM418Couple side panels Quadro5 H1860 D400mm1 prt.
prt.
FM419Couple side panels Quadro5 H2010 D400mm1 prt.
prt.

Boards

FM202 Wall m. encl., Quadro5, 810x700x260 mm
FM202
Art No.  Description Pack qty. 
FM200Wall m. encl., Quadro5, 510x700x260 mm1 prt.
prt.
FM201Wall m. encl., Quadro5, 660x700x260 mm1 prt.
prt.
FM202Wall m. encl., Quadro5, 810x700x260 mm1 prt.
prt.
FM203Wall m. encl., Quadro5, 960x700x260 mm1 prt.
prt.
FM204Wall m. encl., Quadro5, 1110x700x260 mm1 prt.
prt.
FM205Wall m. encl., Quadro5, 1260x700x260 mm1 prt.
prt.
FM206Wall m. encl., Quadro5, 1410x700x260 mm1 prt.
prt.

Sides

FM400 Couple side panels Quadro5 H510 D260 mm
FM400
Art No.  Description Pack qty. 
FM400Couple side panels Quadro5 H510 D260 mm1 prt.
prt.
FM401Couple side panels Quadro5 H660 D260mm1 prt.
prt.
FM402Couple side panels Quadro5 H810 D260mm1 prt.
prt.
FM403Couple side panels Quadro5 H960 D260mm1 prt.
prt.
FM404Couple side panels Quadro5 H1110 D260mm1 prt.
prt.
FM405Couple side panels Quadro5 H1260 D260mm1 prt.
prt.
FM406Couple side panels Quadro5 H1410 D260mm1 prt.
prt.

Plinth

FM450 Plinth,  Quadro5, H150 700x260 mm
FM450
Art No.  Description Pack qty. 
FM450Plinth, Quadro5, H150 700x260 mm1 prt.
prt.

Kit for cable compartment for boards 400 mm

FM428 Cable duct,  Quadro5, H1860 D260 mm
FM428
Art No.  Description Pack qty. 
FM427Cable duct, Quadro5, H1710 D260 mm1 prt.
prt.
FM437Cable duct, Quadro5, H1710 D400 mm1 prt.
prt.
FM428Cable duct, Quadro5, H1860 D260 mm1 prt.
prt.
FM438Cable duct, Quadro5, H1860 D400 mm1 prt.
prt.
FM429Cable duct, Quadro5, H2010 D260 mm1 prt.
prt.
FM439Cable duct, Quadro5, H2010 D400 mm1 prt.
prt.

Posts

FM477 Functional uprights,  Quadro5, H1710 mm
FM477
Art No.  Description Pack qty. 
FM477Functional uprights, Quadro5, H1710 mm1 prt.
prt.
FM478Functional uprights, Quadro5, H1860 mm1 prt.
prt.
FM479Functional uprights, Quadro5, H2010 mm1 prt.
prt.

Back plates

FM484 Internal back plate,  Quadro5, 300x500 mm
FM484
Art No.  Description Pack qty. 
FM484Internal back plate, Quadro5, 300x500 mm1 prt.
prt.
FM486Internal back plate, Quadro5, 600x500 mm1 prt.
prt.
All data is subject to errors and technical modifications.