Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FM549

No picture available

Glazed door, Quadro5, H2010 W700 mm

Art No.:FM549
prt.
EAN No.:

3250612635498

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:yes
Door type for switch gear cabinet:Lock door
Type of door closing:lock with male triangular wrench
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:Mixed materials
Type of surface treatment:powder-coated
Depth of installed product:54 mm
Height of installed product:2010 mm
Width of installed product:700 mm
European directive WEEE:not concerned
Protection index IP:IP55
  • FM549
    No picture available
All data is subject to errors and technical modifications.