Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FM519

No picture available

Plain door, Quadro5, H2010 W400 mm

Art No.:FM519
prt.
EAN No.:

3250612635191

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Lock door
Type of door closing:lock with male triangular wrench
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:58 mm
Height of installed product:2010 mm
Width of installed product:450 mm
European directive WEEE:not concerned
Protection index IP:IP55
  • FM519
    No picture available
All data is subject to errors and technical modifications.