Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC350H

UC350H MCCB kit quadro.sy. h800/1000 600x600 mm

UC350H
UC350H MCCB kit quadro.sy. h800/1000 600x600 mm
Product Drawing Equip. kits for main incomers h1000 LSI class II

MCCB kit quadro.sy. h800/1000 600x600 mm

Art No.:UC350H
prt.
EAN No.:

3250616133396

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:184 mm
Height of installed product:600 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
accessorizable:yes
Quantity of section in width:2
  • UC350H
    UC350H MCCB kit quadro.sy. h800/1000 600x600 mm
    UC350H
  • UC350H
    Product Drawing Equip. kits for main incomers h1000 LSI class II
  • UC350H MCCB kit quadro.sy. h800/1000 600x600 mm
  • Product Drawing Equip. kits for main incomers h1000 LSI class II
All data is subject to errors and technical modifications.