Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC335

No picture available

Ver. kit quadro.sy. x250 400x600 mm

Art No.:UC335
prt.
EAN No.:

3250610613115

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Material:Steel
Material housing:Not applicable
Depth of installed product:100 mm
Height of installed product:400 mm
Width of installed product:500 mm
Quantity of location units on a kit:1
Quantity of section in width:2
  • UC335
    No picture available
All data is subject to errors and technical modifications.