Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Single pole distribution blocks, multi-plug 4P repartitors

Product Filters

Height of installed product:Width of installed product:  

Single pole distribution blocks

KJ02D Distribution block,  125A,  1pole
KJ02D
Art No.  Description Pack qty. 
KJ02DDistribution block, 125A, 1pole4 prt.
prt.
KJ02CDistribution block, 160A, 1pole4 prt.
prt.
KJ02ADistribution block, 250A, 1pole4 prt.
prt.
KJ02BDistribution block, 400A, 1pole4 prt.
prt.

Multi-plug repartitors

KJ03A Distribution bar 250A, 4pole
KJ03A
Art No.  Description Pack qty. 
KJ03ADistribution bar 250A, 4pole1 prt.
prt.
KJ03BDistribution bar 250A, 4pole + Connectors1 prt.
prt.

Connector end piece

KZ007 Crimp connector 4²-10mm²
KZ007
Art No.  Description Pack qty. 
KZ007Crimp connector 4²-10mm²12 prt.
prt.

Connectors

KZ001 Connecting cable,  120mm,  blue,  6mm²
KZ001
Art No.  Description Pack qty. 
KZ001Connecting cable, 120mm, blue, 6mm²12 prt.
prt.
KZ051Connecting cable, 500mm, blue, 6mm²12 prt.
prt.
KZ004Connecting cable, 120mm, blue, 10mm²12 prt.
prt.
KZ074Connecting cable, 500mm, blue, 10mm²12 prt.
prt.
KZ002Connecting cable, 120mm, black, 6mm²12 prt.
prt.
KZ052Connecting cable, 500mm, black, 6mm²12 prt.
prt.
KZ005Connecting cable, 120mm, black, 10mm²12 prt.
prt.
KZ075Connecting cable, 500mm, black, 10mm²12 prt.
prt.
All data is subject to errors and technical modifications.