Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

quadro4 - quadro5 - quadro+, busbars

Product Filters

Height of installed product:Width of installed product:  

4 pole support

UC820 Busbar support quadro.system 250-630 A
UC820
Art No.  Description Pack qty. 
UC820Busbar support quadro.system 250-630 A1 prt.
prt.

Crossbar back & vertical mounting

UC812 Bracket quadro.system 160-630 A W500 mm
UC812
Art No.  Description Pack qty. 
UC812Bracket quadro.system 160-630 A W500 mm1 prt.
prt.

Crossbar bottom mounting

UC811 Bracket quadro.system 160-630 A W250 mm
UC811
Art No.  Description Pack qty. 
UC811Bracket quadro.system 160-630 A W250 mm1 prt.
prt.

Protection shield

No picture available
Art No.  Description Pack qty. 
UC827Prot. shield quadro 160/630A 1000x294 mm1 prt.
prt.

Inclined busbars to compose from 250 A to 630 A

UC826 Angle busbar supp. quadro 400/630 A 4P
UC826
Art No.  Description Pack qty. 
UC826Angle busbar supp. quadro 400/630 A 4P1 prt.
prt.
UC828Prot. shield quadro 160/630A 1000x212 mm1 prt.
prt.

Busbars to compose from 500 A to 1600 A

UC823 Support quadro.sys. 3P 630-1600A
UC823
Art No.  Description Pack qty. 
UC823Support quadro.sys. 3P 630-1600A1 prt.
prt.
UC824Busbars support 4P 630-1600A 1 or 2 bars1 prt.
prt.
UC821Bracket quadro.system 400-1600A25 prt.
prt.

Mounting supports

UC822 Support quadro.sys. 3P 630-1600A
UC822
Art No.  Description Pack qty. 
UC822Support quadro.sys. 3P 630-1600A1 prt.
prt.
UC825Busbars bearing 4P 630-1600A 1 or 2 bars1 prt.
prt.
All data is subject to errors and technical modifications.