Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC916

UC916 trunking vert. 60x8, 2000mm

UC916

trunking vert. 60x8, 2000mm

Art No.:UC916
prt.
EAN No.:

3250616139169

Pack qty.:2 prt.
Technical Characteristics
Side wall configuration:Slotted
Current leak stable:yes
Lid shape:loose
RAL colour:RAL 7035 - Light grey
Colour:RAL 7035
Material:PVC
Length:2000 mm
Trunking height:80 mm
Trunking width:60 mm
Base punching:EN 50085-2-3:1999
Fixing type:bottom punching
Compartment quantity:1
European directive RoHs:voluntary compliance
Self-extinguishing:Yes
Ambient temperature (operation temprature):-5/60 °C
  • UC916
    UC916 trunking vert. 60x8, 2000mm
    UC916
  • UC916 trunking vert. 60x8, 2000mm
All data is subject to errors and technical modifications.