Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FK163

FK163 Steel enclosure,  FK,  2100x600x400 mm

FK163

Steel enclosure, FK, 2100x600x400 mm

Art No.:FK163
prt.
EAN No.:

3250612510993

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Floor fastening
Suitable for lightning protection:no
Cover type:Closed (plain)
Transparent cover or door:no
Cover type:Door
Material thickness cover:1,5 mm
Door leave:single
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:light grey
Material:metal
Type of surface treatment:powder-coated
Insertion depth:400 mm
Depth of installed product:400 mm
Internal depth:400 mm
Height of installed product:2100 mm
Width of installed product:600 mm
Thickness of sidewall material:1,2 mm
Suitable for outdoor use:no
Mounting plate included:yes
With lock:yes
Number of openings for flange plates:2
Extension possible:yes
European directive WEEE:not concerned
Protection class:isol.class I
Protection index IP:IP65
IK protection code against mecanical impacts:>IK10
Fire resistance:-
  • FK163
    FK163 Steel enclosure,  FK,  2100x600x400 mm
    FK163
  • FK163 Steel enclosure,  FK,  2100x600x400 mm
All data is subject to errors and technical modifications.