Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN029E

FN029E Top & bottom,  Quadro.Plus,  700x600 mm

FN029E

Top & bottom, Quadro.Plus, 700x600 mm

Art No.:FN029E
prt.
EAN No.:

3250610189351

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:600 mm
Height of installed product:97 mm
Width of installed product:700 mm
Mounting plate included:no
Quantity of section in width:2
Protection index IP:IP55
IK protection code against mecanical impacts:10
Impact strength:IK10
  • FN029E
    FN029E Top & bottom,  Quadro.Plus,  700x600 mm
    FN029E
  • FN029E Top & bottom,  Quadro.Plus,  700x600 mm
All data is subject to errors and technical modifications.