Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN023E

FN023E Top & bottom,  Quadro.Plus,  900x400 mm

FN023E

Top & bottom, Quadro.Plus, 900x400 mm

Art No.:FN023E
prt.
EAN No.:

3250610189337

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:pure white
Material:Steel
Depth of installed product:400 mm
Height of installed product:97 mm
Width of installed product:900 mm
Mounting plate included:no
Quantity of section in width:3
  • FN023E
    FN023E Top & bottom,  Quadro.Plus,  900x400 mm
    FN023E
  • FN023E Top & bottom,  Quadro.Plus,  900x400 mm
All data is subject to errors and technical modifications.