Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN017E

FN017E Top & bottom,  Quadro.Plus,  900x800 mm

FN017E

Top & bottom, Quadro.Plus, 900x800 mm

Art No.:FN017E
prt.
EAN No.:

3250610189283

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:800 mm
Height of installed product:97 mm
Width of installed product:900 mm
Mounting plate included:no
Quantity of section in width:3
Protection index IP:IP55
IK protection code against mecanical impacts:10
Impact strength:IK10
  • FN017E
    FN017E Top & bottom,  Quadro.Plus,  900x800 mm
    FN017E
  • FN017E Top & bottom,  Quadro.Plus,  900x800 mm
All data is subject to errors and technical modifications.