Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

quadro+ evo

Product Filters

Height of installed product:Width of installed product:  

Top and bottom frames

FN018E Top & bottom,  Quadro.Plus,  450x400 mm
FN018E
Art No.  Description Pack qty. 
FN018ETop & bottom, Quadro.Plus, 450x400 mm1 prt.
prt.
FN021ETop & bottom, Quadro.Plus, 700x400 mm1 prt.
prt.
FN023ETop & bottom, Quadro.Plus, 900x400 mm1 prt.
prt.
FN024ETop & bottom, Quadro.Plus, 1000x400 mm1 prt.
prt.
FN020ETop & bottom, Quadro.Plus, 450x600 mm1 prt.
prt.
FN029ETop & bottom, Quadro.Plus, 700x600 mm1 prt.
prt.
FN031ETop & bottom, Quadro.Plus, 900x600 mm1 prt.
prt.
FN032ETop & bottom, Quadro.Plus, 1000x600 mm1 prt.
prt.
FN022ETop & bottom, Quadro.Plus, 450x800 mm1 prt.
prt.
FN013ETop & bottom, Quadro.Plus, 700x800 mm1 prt.
prt.
FN017ETop & bottom, Quadro.Plus, 900x800 mm1 prt.
prt.
FN037ETop & bottom, Quadro.Plus, 1000x800 mm1 prt.
prt.

Plinths

FN438E Plinth,  Quadro.Plus,  H100 400x400 mm
FN438E
Art No.  Description Pack qty. 
FN438EPlinth, Quadro.Plus, H100 400x400 mm1 prt.
prt.
FN441EPlinth, Quadro.Plus, H100 700x400 mm1 prt.
prt.
FN443EPlinth, Quadro.Plus, H100 900x400 mm1 prt.
prt.
FN444EPlinth, Quadro.Plus, H100 1000x400 mm1 prt.
prt.
FN440EPlinth, Quadro.Plus, H100 400x600 mm1 prt.
prt.
FN451EPlinth, Quadro.Plus, H100 700x600 mm1 prt.
prt.
FN453EPlinth, Quadro.Plus, H100 900x600 mm1 prt.
prt.
FN454EPlinth, Quadro.Plus, H100 1000x600 mm1 prt.
prt.
FN442EPlinth, Quadro.Plus, H100 400x800 mm1 prt.
prt.
FN433EPlinth, Quadro.Plus, H100 700x800 mm1 prt.
prt.
FN437EPlinth, Quadro.Plus, H100 900x800 mm1 prt.
prt.
FN459EPlinth, Quadro.Plus, H100 1000x800 mm1 prt.
prt.

Uprights

FN046E Uprights,  Quadro.Plus,  H1900 mm 4 pieces
FN046E
Art No.  Description Pack qty. 
FN046EUprights, Quadro.Plus, H1900 mm 4 pieces1 prt.
prt.
FN047EUprights, Quadro.Plus, H2100 mm 4 pieces1 prt.
prt.

Vertical dividing uprights

FN286E Vert. div. uprights,  Quadro.Plus,  1900mm
FN286E
Art No.  Description Pack qty. 
FN286EVert. div. uprights, Quadro.Plus, 1900mm1 prt.
prt.
FN287EVert. div. uprights, Quadro.Plus, 2100mm1 prt.
prt.

Uprights for equipment kits

FN696E Funct. uprights kit Quadro.Plus H1900 mm
FN696E
Art No.  Description Pack qty. 
FN696EFunct. uprights kit Quadro.Plus H1900 mm1 prt.
prt.
FN697EFunct. uprights kit Quadro.Plus H2100 mm1 prt.
prt.
FN896EPartial func. uprig. Quadro.Pl. H1600 mm1 prt.
prt.
FN897EPartial func. uprig. Quadro.Pl. H2100 mm1 prt.
prt.

Kit of 2 functionnal uprights

FN697EP Funct. uprights kit Quadro.Plus H2100 mm
FN697EP
Art No.  Description Pack qty. 
FN891EPartial func. uprig. Quadro.Pl. H150 mm1 prt.
prt.
FN892EPartial func. uprig. Quadro.Pl. H200 mm1 prt.
prt.
FN893EPartial func. uprig. Quadro.Pl. H300 mm1 prt.
prt.
FN894EPartial func. uprig. Quadro.Pl. H400 mm1 prt.
prt.
FN895EPartial func. uprig. Quadro.Pl. H600 mm1 prt.
prt.
FN697EPFunct. uprights kit Quadro.Plus H2100 mm1 prt.
prt.
FN897EPPartial func. uprig. Quadro.Pl. H2100 mm1 prt.
prt.
FN696EPFunct. uprights kit Quadro.Plus H1900 mm1 prt.
prt.
FN896EPPartial func. uprig. Quadro.Pl. H1600 mm1 prt.
prt.

Quadro+ evo

UC807 Double supports,  quadro.system,  W700 mm
UC807
Art No.  Description Pack qty. 
UC807Double supports, quadro.system, W700 mm1 prt.
prt.
UC809Double supports, quadro.system, W900 mm1 prt.
prt.
All data is subject to errors and technical modifications.