Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ767

FZ767 Lifting ring,  Univers,  4 pieces

FZ767

Lifting ring, Univers, 4 pieces

Art No.:FZ767
prt.
EAN No.:

3250612767670

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 7001 - Silver grey
Material:Steel
Depth of installed product:31 mm
Height of installed product:74 mm
Width of installed product:54 mm
Type of accessory:Connector for switch shaft
European directive RoHs:voluntary compliance
  • FZ767
    FZ767 Lifting ring,  Univers,  4 pieces
    FZ767
  • FZ767 Lifting ring,  Univers,  4 pieces
All data is subject to errors and technical modifications.