Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ760E

FZ760E Transport lug,  Quadro.Plus

FZ760E

Transport lug, Quadro.Plus

Art No.:FZ760E
prt.
EAN No.:

3250610190609

Pack qty.:2 prt.
Technical Characteristics
RAL colour:RAL 7001 - Silver grey
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:35 mm
Height of installed product:80 mm
Width of installed product:100 mm
Type of accessory:Protection cover
  • FZ760E
    FZ760E Transport lug,  Quadro.Plus
    FZ760E
  • FZ760E Transport lug,  Quadro.Plus
All data is subject to errors and technical modifications.