Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ517

FZ517 Key lock insert,  Quadro5, 6 mm

FZ517

Key lock insert, Quadro5, 6 mm

Art No.:FZ517
prt.
EAN No.:

3250612765171

Pack qty.:1 prt.
Technical Characteristics
Material:plastic
Enclosure material:plastic
Material housing:Plastic
Depth of installed product:7,5 cm
Height of installed product:12 cm
Width of installed product:9,7 cm
Type of accessory:Other
European directive RoHs:voluntary compliance
  • FZ517
    FZ517 Key lock insert,  Quadro5, 6 mm
    FZ517
  • FZ517 Key lock insert,  Quadro5, 6 mm
All data is subject to errors and technical modifications.