Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN971E

FN971E Bracket,  quadro.system,  D600 mm

FN971E

Bracket, quadro.system, D600 mm

Art No.:FN971E
prt.
EAN No.:

3250610190814

Pack qty.:2 prt.
Technical Characteristics
Type of door closing:non keylock
Colour:None
Material:Steel
Depth of installed product:50 mm
Height of installed product:600 mm
Length:500 mm
Width of installed product:50 mm
Mounting accessories type:Other
Mounting plate included:no
Quantity of section in width:2
Protection class:isol.class I
  • FN971E
    FN971E Bracket,  quadro.system,  D600 mm
    FN971E
  • FN971E Bracket,  quadro.system,  D600 mm
All data is subject to errors and technical modifications.