Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN944E

FN944E Cover plate,  Quadro.Plus,  D800 mm

FN944E

Cover plate, Quadro.Plus, D800 mm

Art No.:FN944E
prt.
EAN No.:

3250610190630

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:RAL 9010
Material:plastic
Enclosure material:plastic
Material housing:Plastic
Depth of installed product:800 mm
Height of installed product:23 mm
Width of installed product:763 mm
Mounting accessories type:Other
  • FN944E
    FN944E Cover plate,  Quadro.Plus,  D800 mm
    FN944E
  • FN944E Cover plate,  Quadro.Plus,  D800 mm
All data is subject to errors and technical modifications.