Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN885E

FN885E Perforated bracket,  Venezia,  50x600 mm

FN885E

Perforated bracket, Venezia, 50x600 mm

Art No.:FN885E
prt.
EAN No.:

3250610190692

Pack qty.:4 prt.
Technical Characteristics
Material:metal
Type of surface treatment:Galvanised
Depth of installed product:6 mm
Height of installed product:600 mm
Length:500 mm
Width of installed product:50 mm
Distance fixing holes:25 mm
Material thickness:1,5 mm
Punch shape:Round hole
European directive WEEE:not concerned
  • FN885E
    FN885E Perforated bracket,  Venezia,  50x600 mm
    FN885E
  • FN885E Perforated bracket,  Venezia,  50x600 mm
All data is subject to errors and technical modifications.