Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN883E

FN883E Perforated bracket,  Venezia,  50x400 mm

FN883E

Perforated bracket, Venezia, 50x400 mm

Art No.:FN883E
prt.
EAN No.:

3250610190678

Pack qty.:4 prt.
Technical Characteristics
Material:metal
Type of surface treatment:Galvanised
Depth of installed product:6 mm
Height of installed product:400 mm
Length:300 mm
Width of installed product:50 mm
Distance fixing holes:25 mm
Material thickness:1,5 mm
Punch shape:Round hole
European directive WEEE:not concerned
  • FN883E
    FN883E Perforated bracket,  Venezia,  50x400 mm
    FN883E
  • FN883E Perforated bracket,  Venezia,  50x400 mm
All data is subject to errors and technical modifications.