Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN879E

FN879E Perfor. bracket Quadro.Plus 900x50 mm

FN879E

Perfor. bracket Quadro.Plus 900x50 mm

Art No.:FN879E
prt.
EAN No.:

3250610190777

Pack qty.:4 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:40 mm
Height of installed product:50 mm
Width of installed product:205 cm
Mounting accessories type:Isolation cap phase busbar
Quantity of section in width:3
  • FN879E
    FN879E Perfor. bracket Quadro.Plus 900x50 mm
    FN879E
  • FN879E Perfor. bracket Quadro.Plus 900x50 mm
All data is subject to errors and technical modifications.