Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN875E

FN875E Perfor. bracket Quadro.Plus 400x50 mm

FN875E

Perfor. bracket Quadro.Plus 400x50 mm

Art No.:FN875E
prt.
EAN No.:

3250610190753

Pack qty.:4 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:5 cm
Height of installed product:50 mm
Width of installed product:21 cm
Mounting accessories type:Isolation cap phase busbar
Quantity of section in width:1
  • FN875E
    FN875E Perfor. bracket Quadro.Plus 400x50 mm
    FN875E
  • FN875E Perfor. bracket Quadro.Plus 400x50 mm
All data is subject to errors and technical modifications.