Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN873E

FN873E Perfor. bracket Quadro.Plus 300x50 mm

FN873E

Perfor. bracket Quadro.Plus 300x50 mm

Art No.:FN873E
prt.
EAN No.:

3250610190746

Pack qty.:4 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:6 cm
Height of installed product:50 mm
Width of installed product:12 cm
Mounting accessories type:Isolation cap phase busbar
Quantity of section in width:1
  • FN873E
    FN873E Perfor. bracket Quadro.Plus 300x50 mm
    FN873E
  • FN873E Perfor. bracket Quadro.Plus 300x50 mm
All data is subject to errors and technical modifications.