FN866E
All data is subject to errors and technical modifications.
Art No.: | FN866E |
EAN No.: | 3250610190722 |
Pack qty.: | 4 prt. |
Colour: | zinc coated |
Material: | Steel |
Enclosure material: | steel |
Material housing: | Steel |
Type of surface treatment: | hot-dip galvanized |
Depth of installed product: | 15 mm |
Height of installed product: | 25 mm |
Width of installed product: | 890 mm |
Quantity of location units on a kit: | 1 |
Type of accessory: | Mounting kit |
Quantity of section in width: | 2 |