Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN865E

FN865E Perfor. bracket Quadro.Plus 50x700 mm

FN865E

Perfor. bracket Quadro.Plus 50x700 mm

Art No.:FN865E
prt.
EAN No.:

3250610190715

Pack qty.:4 prt.
Technical Characteristics
Material:metal
Type of surface treatment:Galvanised
Depth of installed product:6 mm
Height of installed product:700 mm
Width of installed product:50 mm
Distance fixing holes:25 mm
Material thickness:1,5 mm
Punch shape:Round hole
European directive WEEE:not concerned
  • FN865E
    FN865E Perfor. bracket Quadro.Plus 50x700 mm
    FN865E
  • FN865E Perfor. bracket Quadro.Plus 50x700 mm
All data is subject to errors and technical modifications.