Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN863E

FN863E Perfor. bracket Quadro.Plus 50x300 mm

FN863E

Perfor. bracket Quadro.Plus 50x300 mm

Art No.:FN863E
prt.
EAN No.:

3250610191781

Pack qty.:4 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Mounting accessories type:Other
European directive RoHs:voluntary compliance
Protection class:isol.class I
Weight:0,11 kg
  • FN863E
    FN863E Perfor. bracket Quadro.Plus 50x300 mm
    FN863E
  • FN863E Perfor. bracket Quadro.Plus 50x300 mm
All data is subject to errors and technical modifications.