Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN862E

No picture available

Perforated bracket, Venezia, 25x400 mm

Art No.:FN862E
prt.
EAN No.:

3250610190647

Pack qty.:4 prt.
Technical Characteristics
Material:metal
Type of surface treatment:Galvanised
Depth of installed product:6 cm
Height of installed product:25 mm
Length:300 mm
Width of installed product:60 mm
Distance fixing holes:25 mm
Material thickness:1,5 mm
Punch shape:Round hole
European directive WEEE:not concerned
  • FN862E
    No picture available
All data is subject to errors and technical modifications.