Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN746E

FN746E Moun. plate,  Quadro.Plus,  W900 H1900 mm

FN746E

Moun. plate, Quadro.Plus, W900 H1900 mm

Art No.:FN746E
prt.
EAN No.:

3250610190913

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:1800 mm
Width of installed product:800 mm
European directive WEEE:not concerned
  • FN746E
    FN746E Moun. plate,  Quadro.Plus,  W900 H1900 mm
    FN746E
  • FN746E Moun. plate,  Quadro.Plus,  W900 H1900 mm
All data is subject to errors and technical modifications.