Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN727E

FN727E Moun. plate,  Quadro.Plus,  W400 H2100 mm

FN727E

Moun. plate, Quadro.Plus, W400 H2100 mm

Art No.:FN727E
prt.
EAN No.:

3250610190883

Pack qty.:1 prt.
Technical Characteristics
Perforated:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:2,5 mm
Height of installed product:2000 mm
Width of installed product:300 mm
European directive WEEE:not concerned
  • FN727E
    FN727E Moun. plate,  Quadro.Plus,  W400 H2100 mm
    FN727E
  • FN727E Moun. plate,  Quadro.Plus,  W400 H2100 mm
All data is subject to errors and technical modifications.