Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN711E

No picture available

Counterdoor, Quadro.Plus, W900 H2100 mm

Art No.:FN711E
prt.
EAN No.:

3250610190869

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Inner door
Type of door closing:lock with male triangular wrench
Number of doors:1
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:RAL 9010
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:20 mm
Height of installed product:2000 mm
Width of installed product:900 mm
Mounting accessories type:Door
Quantity of section in width:3
European directive RoHs:voluntary compliance
Protection class:isol.class I
Protection index IP:IP55
  • FN711E
    No picture available
All data is subject to errors and technical modifications.