FN706E
All data is subject to errors and technical modifications.
Art No.: | FN706E |
EAN No.: | 3250610190852 |
Pack qty.: | 1 prt. |
Transparent cover or door: | no |
Door type for switch gear cabinet: | Inner door |
Type of door closing: | lock with male triangular wrench |
Number of doors: | 1 |
Number of keylock of the door: | 1 |
RAL colour: | RAL 9010 - Pure white |
Colour: | white |
Colour: | RAL 9010 |
Material: | Steel |
Enclosure material: | steel |
Material housing: | Steel |
Depth of installed product: | 20 mm |
Height of installed product: | 1900 mm |
Width of installed product: | 900 mm |
Mounting accessories type: | Door |
Quantity of section in width: | 3 |
European directive RoHs: | voluntary compliance |
Protection class: | isol.class I |
Protection index IP: | IP55 |