Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN700E

FN700E Counterdoor,  Quadro.Plus,  W700 H1900 mm

FN700E

Counterdoor, Quadro.Plus, W700 H1900 mm

Art No.:FN700E
prt.
EAN No.:

3250610190838

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Lock door
Type of door closing:lock with male triangular wrench
Number of doors:1
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:RAL 9010
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:20 mm
Height of installed product:1900 mm
Width of installed product:700 mm
Mounting accessories type:Door
Quantity of section in width:2
European directive RoHs:voluntary compliance
Protection class:isol.class I
Protection index IP:IP55
  • FN700E
    FN700E Counterdoor,  Quadro.Plus,  W700 H1900 mm
    FN700E
  • FN700E Counterdoor,  Quadro.Plus,  W700 H1900 mm
All data is subject to errors and technical modifications.