Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN692E

FN692E Perf. lat. bracket Quadro5 L800 mm

FN692E

Perf. lat. bracket Quadro5 L800 mm

Art No.:FN692E
prt.
EAN No.:

3250610189450

Pack qty.:4 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:800 mm
Height of installed product:50 mm
Length:700 mm
Width of installed product:25 mm
Mounting accessories type:Mounting frame
  • FN692E
    FN692E Perf. lat. bracket Quadro5 L800 mm
    FN692E
  • FN692E Perf. lat. bracket Quadro5 L800 mm
All data is subject to errors and technical modifications.