Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN691E

FN691E Perf. lat. bracket Quadro5 L600 mm

FN691E

Perf. lat. bracket Quadro5 L600 mm

Art No.:FN691E
prt.
EAN No.:

3250610189443

Pack qty.:4 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:600 mm
Height of installed product:50 mm
Length:500 mm
Width of installed product:25 mm
Mounting accessories type:Mounting frame
  • FN691E
    FN691E Perf. lat. bracket Quadro5 L600 mm
    FN691E
  • FN691E Perf. lat. bracket Quadro5 L600 mm
All data is subject to errors and technical modifications.