Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN690E

FN690E Perf. lat. bracket Quadro5 L400 mm

FN690E

Perf. lat. bracket Quadro5 L400 mm

Art No.:FN690E
prt.
EAN No.:

3250610189436

Pack qty.:4 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:400 mm
Height of installed product:50 mm
Length:300 mm
Width of installed product:25 mm
Mounting accessories type:Mounting frame
  • FN690E
    FN690E Perf. lat. bracket Quadro5 L400 mm
    FN690E
  • FN690E Perf. lat. bracket Quadro5 L400 mm
All data is subject to errors and technical modifications.