Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN526E

FN526E Plain door,  Quadro.Plus,  H1900 W900 mm

Similar image
(Picture shows FN527E)
FN526E Plain door,  Quadro.Plus,  H1900 W900 mm
FN526E Plain door,  Quadro.Plus,  H1900 W900 mm

Plain door, Quadro.Plus, H1900 W900 mm

Art No.:FN526E
prt.
EAN No.:

3250610190012

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Door type for switch gear cabinet:Lock door
Type of door closing:lock with male triangular wrench
Number of keylock of the door:1
RAL colour:RAL 9010 - Pure white
Colour:white  
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:77 mm
Height of installed product:1900 mm
Width of installed product:900 mm
European directive WEEE:not concerned
Protection index IP:IP55
  • FN526E
    FN526E Plain door,  Quadro.Plus,  H1900 W900 mm
    Similar image
    (Picture shows FN527E)
  • FN526E
    FN526E Plain door,  Quadro.Plus,  H1900 W900 mm
    FN526E
  • FN526E Plain door,  Quadro.Plus,  H1900 W900 mm
  • FN526E Plain door,  Quadro.Plus,  H1900 W900 mm
All data is subject to errors and technical modifications.