Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN427E

No picture available

Frame, Quadro.Plus, 2100x900 mm RAL7042

Art No.:FN427E
prt.
EAN No.:

3250610190227

Pack qty.:1 prt.
Technical Characteristics
Colour:light grey  
Colour:RAL 7035
Material:plastic
Enclosure material:plastic
Material housing:Plastic
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
Protection class:isol.class I
Weight:2,79 kg
  • FN427E
    No picture available
All data is subject to errors and technical modifications.