Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN367E

FN367E Side panel,  Quadro.Plus,  H2100 D600 mm

FN367E

Side panel, Quadro.Plus, H2100 D600 mm

Art No.:FN367E
prt.
EAN No.:

3250610190449

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Type of door closing:non keylock
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:RAL 9010
Material:Steel
Enclosure material:steel
Material housing:Steel
Surface appearance:glossy
Depth of installed product:600 mm
Height of installed product:2100 mm
Width of installed product:563 mm
Quantity of section in width:2
European directive RoHs:voluntary compliance
Protection class:isol.class I
Protection index IP:IP55
  • FN367E
    FN367E Side panel,  Quadro.Plus,  H2100 D600 mm
    FN367E
  • FN367E Side panel,  Quadro.Plus,  H2100 D600 mm
All data is subject to errors and technical modifications.