Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN366E

FN366E Side panel,  Quadro.Plus,  H1900 D600 mm

Similar image
(Picture shows FN356E)
FN366E Side panel,  Quadro.Plus,  H1900 D600 mm
FN366E Side panel,  Quadro.Plus,  H1900 D600 mm

Side panel, Quadro.Plus, H1900 D600 mm

Art No.:FN366E
prt.
EAN No.:

3250610190432

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:600 mm
Height of installed product:1900 mm
Width of installed product:15 mm
  • FN366E
    FN366E Side panel,  Quadro.Plus,  H1900 D600 mm
    Similar image
    (Picture shows FN356E)
  • FN366E
    FN366E Side panel,  Quadro.Plus,  H1900 D600 mm
    FN366E
  • FN366E Side panel,  Quadro.Plus,  H1900 D600 mm
  • FN366E Side panel,  Quadro.Plus,  H1900 D600 mm
All data is subject to errors and technical modifications.