Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN292E

FN292E Hor. div. uprights,  Quadro.Plus,  2100 mm

FN292E

Hor. div. uprights, Quadro.Plus, 2100 mm

Art No.:FN292E
prt.
EAN No.:

3250610189528

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Depth of installed product:698 mm
Height of installed product:100 mm
Width of installed product:35 mm
European directive WEEE:not concerned
  • FN292E
    FN292E Hor. div. uprights,  Quadro.Plus,  2100 mm
    FN292E
  • FN292E Hor. div. uprights,  Quadro.Plus,  2100 mm
All data is subject to errors and technical modifications.