Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN291E

FN291E Hor. div. uprights,  Quadro.Plus,  1900 mm

FN291E

Hor. div. uprights, Quadro.Plus, 1900 mm

Art No.:FN291E
prt.
EAN No.:

3250610189511

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Material:metal
Depth of installed product:498 mm
Height of installed product:100 mm
Width of installed product:35 mm
European directive WEEE:not concerned
  • FN291E
    FN291E Hor. div. uprights,  Quadro.Plus,  1900 mm
    FN291E
  • FN291E Hor. div. uprights,  Quadro.Plus,  1900 mm
All data is subject to errors and technical modifications.