Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN289E

FN289E Hor. div. uprights,  Quadro.Plus,  400 mm

FN289E

Hor. div. uprights, Quadro.Plus, 400 mm

Art No.:FN289E
prt.
EAN No.:

3250610189504

Pack qty.:1 prt.
Technical Characteristics
Colour:pure white
Material:Steel
Depth of installed product:400 mm
Height of installed product:298 mm
Width of installed product:35 mm
European directive WEEE:not concerned
  • FN289E
    FN289E Hor. div. uprights,  Quadro.Plus,  400 mm
    FN289E
  • FN289E Hor. div. uprights,  Quadro.Plus,  400 mm
All data is subject to errors and technical modifications.