Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN277E

FN277E Fr./bk pl. plate Quadro.Pl. 700x2100 mm

FN277E
FN277E Fr./bk pl. plate Quadro.Pl. 700x2100 mm
FN277E Fr./bk pl. plate Quadro.Pl. 700x2100 mm

Fr./bk pl. plate Quadro.Pl. 700x2100 mm

Art No.:FN277E
prt.
EAN No.:

3250610190289

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Type of door closing:non keylock
Colour:white  
Colour:RAL 9010
Material:Steel
Enclosure material:steel
Material housing:Steel
Transparent:no
Surface appearance:glossy
Depth of installed product:1900 mm
Height of installed product:2100 mm
Width of installed product:700 mm
Protection class:isol.class I
Protection index IP:IP55
  • FN277E
    FN277E Fr./bk pl. plate Quadro.Pl. 700x2100 mm
    FN277E
  • FN277E
    FN277E Fr./bk pl. plate Quadro.Pl. 700x2100 mm
    Similar image
    (Picture shows FN207E)
  • FN277E Fr./bk pl. plate Quadro.Pl. 700x2100 mm
  • FN277E Fr./bk pl. plate Quadro.Pl. 700x2100 mm
All data is subject to errors and technical modifications.