Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN266E

FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm

Similar image
(Picture shows FN267E)
FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm
FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm

Fr./bk pl. plate Quadro.Pl. 200x1900 mm

Art No.:FN266E
prt.
EAN No.:

3250610190326

Pack qty.:1 prt.
Technical Characteristics
Colour:white  
Colour:pure white
Material:Steel
Surface appearance:glossy
Depth of installed product:1900 mm
Height of installed product:1900 mm
Width of installed product:200 mm
Mounting plate included:yes
  • FN266E
    FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm
    Similar image
    (Picture shows FN267E)
  • FN266E
    FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm
    FN266E
  • FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm
  • FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm
All data is subject to errors and technical modifications.