Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN247E

FN247E Fr./bk pl. plate Quadro.Pl. 1000x2100 mm

Similar image
(Picture shows FN207E)
FN247E Fr./bk pl. plate Quadro.Pl. 1000x2100 mm
FN247E Fr./bk pl. plate Quadro.Pl. 1000x2100 mm

Fr./bk pl. plate Quadro.Pl. 1000x2100 mm

Art No.:FN247E
prt.
EAN No.:

3250610190791

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Type of door closing:non keylock
Colour:white  
Colour:RAL 9010
Material:Steel
Enclosure material:steel
Material housing:Steel
Transparent:no
Surface appearance:glossy
Depth of installed product:1900 mm
Height of installed product:2100 mm
Width of installed product:1000 mm
Protection class:isol.class I
Protection index IP:IP55
  • FN247E
    FN247E Fr./bk pl. plate Quadro.Pl. 1000x2100 mm
    Similar image
    (Picture shows FN207E)
  • FN247E
    FN247E Fr./bk pl. plate Quadro.Pl. 1000x2100 mm
    FN247E
  • FN247E Fr./bk pl. plate Quadro.Pl. 1000x2100 mm
  • FN247E Fr./bk pl. plate Quadro.Pl. 1000x2100 mm
All data is subject to errors and technical modifications.