Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN207E

FN207E Fr./bk pl. plate Quadro.Pl. 300x2100 mm

FN207E

Fr./bk pl. plate Quadro.Pl. 300x2100 mm

Art No.:FN207E
prt.
EAN No.:

3250610190241

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Type of door closing:non keylock
Colour:white  
Colour:RAL 9010
Material:Steel
Enclosure material:steel
Material housing:Steel
Transparent:no
Surface appearance:glossy
Depth of installed product:1900 mm
Height of installed product:2100 mm
Width of installed product:300 mm
Protection class:isol.class I
Protection index IP:IP55
  • FN207E
    FN207E Fr./bk pl. plate Quadro.Pl. 300x2100 mm
    FN207E
  • FN207E Fr./bk pl. plate Quadro.Pl. 300x2100 mm
All data is subject to errors and technical modifications.