Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FN112E

FN112E Cable entry plate Quadro.Plus 1000x600mm

Similar image
(Picture shows FN101E)

Cable entry plate Quadro.Plus 1000x600mm

Art No.:FN112E
prt.
EAN No.:

3250610189757

Pack qty.:1 prt.
Technical Characteristics
Number of connector holes:5
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:600 mm
Height of installed product:21 mm
Width of installed product:1000 mm
Type of accessory:Protection cover
European directive WEEE:not concerned
  • FN112E
    FN112E Cable entry plate Quadro.Plus 1000x600mm
    Similar image
    (Picture shows FN101E)
  • FN112E Cable entry plate Quadro.Plus 1000x600mm
All data is subject to errors and technical modifications.